The motor-side KMS inverter enables users to seamlessly integrate a wide range of motors into an IndraDrive Mi drive chain.
It is the solution of choice when:
- MSK030 servo motors, which due to their size are not suitable for IndraDrive Mi, need to be integrated into a chain of drives
- MSK or MKE servo motors need to be installed, because space constraints preclude the use of motor-integrated KSM inverters
- Additional third-party motors in open-loop mode or with Hiperface® encoders need to be included
As is the case with motor-integrated drives, just one hybrid cable is used for power and communications.