Home
Language
Imprint
Legal information
www.boschrexroth.com
Search
Contact
Addresses
Sitemap
Shopping basket
Product Catalog Electric Drives and Controls
Servo Drives
Motors and gearboxes
Motor-integrated drive system
Frequency converters
PLC
CNC
Motion-Logic
HMI
Hand-held operator panel
compact operator terminals
Embedded PC
Keyboards
Slide-out keyboard
Membrane keyboard
Operator PB panels
Industrial PCs
I / O
Tightening systems
Resistance Welding
Software tools
CAD and documentation
Product Index A-Z
Keyboards
Slide-out keyboard
IndraControl VAK 40
The ergonomic slide-out keyboards VAK 40 are equipped with an integrated mouse, alphanumeric keyboard and IP65 protection.
Search
Search
Documentation
Project Planning Manual
PDF version
PDF version
Technical data
Dimensions
Type code
VAK 40.1
Operation
Type
Slide-out keyboard (full keyboard)
operator keys
86
Funkction Keys
alphanumeric block
integrated mouse pointer
Interfaces
USB
1 x USB (Default)
Electrical data
Voltage supply
U
5 VDC
Tolerances
+/-5 %
Power consumption at nominal voltage
[mA]
30
Power consumption
[W]
0,15
Protection
Category Total
IP65
Others
Connection cable
[m]
1
Connection cable
[m]
1 m
Colors
Light-grey RAL 7035
Forces
Vibration Resistance
[g]
0,25
0.25 g
Shock Resistance
[g]
5
5 g
Standards
Certification
EN 50081-2, EN 50082-2, EN60950, UL 1950
VAK 40.1
Dimensions
Height H
[mm]
88
Width B
[mm]
407
Depth T
[mm]
200
Panel cut out height H
[mm]
58
Panel cut out width W
[mm]
376
Type code
Description
Part No.:
VAK40.1E-DE-U-MPNN
IndraControl VAK 40 (slide out keyboard USB, DE)
R911171080
VAK40.1E-EN-U-MPNN
IndraControl VAK 40 (slide out keyboard USB, EN)
R911171081
Documentation
Type code
Description
Part No.:
DOK-SUPPL*-VAK*40.1***-PR02-DE-P
IndraControl VAK 40 project planning in German
R911311649
DOK-SUPPL*-VAK*40.1***-PR02-EN-P
IndraControl VAK 40 project planning in English
R911311650
JavaScript is not activated in your browser.
This may result in functional restrictions.
Electric Drives and Controls, Online version, last update 2013-03-28
© Bosch Rexroth AG, changes reserved