Home
Language
Imprint
Legal information
www.boschrexroth.com
Search
Contact
Addresses
Sitemap
Shopping basket
Product Catalog Electric Drives and Controls
Servo Drives
Motors and gearboxes
Motor-integrated drive system
Frequency converters
PLC
CNC
Motion-Logic
HMI
Industrial PCs
Box-PC / Displays
Compact PC
Displays
12" display
15" display
19" display
Terminals
Panel-PC
I / O
Tightening systems
Resistance Welding
Software tools
CAD and documentation
Product Index A-Z
Please wait a moment.
Displays
12" display
IndraControl VDP 16
Search
Search
Documentation
Project Planning Manual
PDF version
PDF version
Technical data
Dimensions
CAD
Type code
VDP 16.3 BK
VDP 16.3 DB
Display
Type
TFT
TFT
Size
30.5 cm (12")
30.5 cm (12")
Colours/Greyscales
256.000
256.000
Colors
Colors
Resolution
800 x 600
800 x 600
Operation
Type
keyboard operation
touch operation
Funkction Keys
16
-
Machine keys
16
-
Additional keys
14
-
Keyboard
Additional components VAK
Additional components VAK
Status-LED
Voltage
Voltage
Hard disk
Hard disk
Temperature
Temperature
UPS
UPS
Interfaces
USB
4 x USB
4 x USB
1 x USB Front
1 x USB Front
Others
1 x CDI interrface – connection IPC to display
1 x CDI interrface – connection IPC to display
Electrical data
Voltage supply
U
24 V DC
24 V DC
Min.
U
min
19 V DC
19 V DC
Max.
U
max
30 V DC
30 V DC
Power consumption
[W]
20
20
Protection
Category Front
IP65
IP65
Others
Colors
Light-grey RAL 7035
Light-grey RAL 7035
Forces
Vibration Resistance
[g]
1
1
Shock Resistance
[g]
15
15
Standards
Certification
CE/UL/CSA
CE/UL/CSA
Weight
Weight
4 kg
4 kg
Ambient conditions
Zulässige Temperatur (Betrieb)
+5 °C ... +45 °C
+5 °C ... +45 °C
Zulässige Luftfeuchte (Betrieb)
5 % ... 85 %, EN 61131-2
5 % ... 85 %, EN 61131-2
VDP 16.3 BK
Dimensions
Height H
[mm]
290
Width B
[mm]
350
Depth T
[mm]
46
Type code
Description
Part No.:
VDP16.3BKN-D1-NN-NN
IndraControl VDP 16 with 30.5 cm (12") display, foil keys
R911171014
VDP16.3DBN-D1-NN-NN
IndraControl VDP 16 with 30.5 cm (12") display, touch screen
R911171013
Type code
Description
Part No.:
DOK-SUPPL*-VDP*XX.3***-PR03-DE-P
IndraControl VDP project planning manual
R911323861
DOK-SUPPL*-VDP*XX.3***-PR01-EN-P
IndraControl VDP project planning manual
R911323862
JavaScript is not activated in your browser.
This may result in functional restrictions.
Electric Drives and Controls, Online version, last update 2012-09-04
© Bosch Rexroth AG, changes reserved