Home
Language
Imprint
Legal information
www.boschrexroth.com
Search
Contact
Addresses
Sitemap
Shopping basket
Product Catalog Electric Drives and Controls
Servo Drives
Motors and gearboxes
Motor-integrated drive system
Frequency converters
PLC
CNC
Motion-Logic
HMI
Industrial PCs
Box-PC / Displays
Compact PC
Displays
12" display
15" display
19" display
Terminals
Panel-PC
I / O
Tightening systems
Resistance Welding
Software tools
CAD and documentation
Product Index A-Z
Please wait a moment.
Displays
15" Display Touch
IndraControl VDP 40 Touch
Search
Search
Documentation
Project Planning Manual
Feedback
Feedback
pdf-print
pdf-print
Technical data
Dimensions
CAD
Type code
VDP 40.3DE
Display
Type
TFT
Size
15"
Colours/Greyscales
256000
colours
Resolution
1024 x 768
Operation
Type
touch operation
Operation
Touch screen
Keyboard
Additional components VAK
Status-LED
Voltage
hard disk
Temperature
UPS
Interfaces
USB
4 x USB (Standard)
1 x USB Front (Standard)
Others
1 x CDI interrface – connection IPC to display (Standard)
Electric data
Voltage supply
U
24 VDC
Min.
U
min
19 VDC
Max.
U
max
30 VDC
Input Power
[W]
35
Protection
Category Front
IP65
Others
colours
Light-grey RAL 7035
Forces
Vibration Resistance
[g]
1
Shock Resistance
[g]
15
Standards
Certification
CE/UL/CSA
Weight
Weight
5,8 kg
Ambient conditions
Ambient temp. operation
Min. [°C]
5
Max. [°C]
45
Ambient temp. storage
Min. [°C]
-20
Max. [°C]
60
Relative humidity operation
Min. [%]
5
Max. [%]
85
Relative humidity storage
Min. [%]
5
Max. [%]
85
Atmospheric pressure (operation)
Min. [kPa]
80
Max. [kPa]
106
EN 60034-1
(up to 2,000 above MSL)
Atmospheric pressure (transport/storage)
Min. [kPa]
70
Max. [kPa]
106
EN 60034-1
(up to 3,000 above MSL)
VDP 40.3DE
Dimensions
Height H
[mm]
370
Width W
[mm]
407
Depth D
[mm]
46
Type code
Description
Part No.:
VDP40.3DEN-D1-NN-NN
IndraControl VDP 40 with 15'' display, touch screen
R911171016
Type code
Description
Part No.:
DOK-SUPPL*-VDP*XX.3***-PR01-EN-P
IndraControl VDP project planning
R911323862
DOK-SUPPL*-VDP*XX.3***-PR03-DE-P
IndraControl VDP project planning
R911323861
JavaScript is not activated in your browser.
This may result in functional restrictions.
Electric Drives and Controls, Online version, as of 2010-06-15
©Bosch Rexroth AG, subject to change