Home
Language
Imprint
Legal information
www.boschrexroth.com
Search
Contact
Addresses
Sitemap
Shopping basket
Product Catalog Electric Drives and Controls
Servo Drives
Motors and gearboxes
Motor-integrated drive system
Frequency converters
PLC
CNC
Motion-Logic
HMI
Industrial PCs
Box-PC / Displays
Compact PC
Displays
12" display
15" display
19" display
Terminals
Panel-PC
I / O
Tightening systems
Resistance Welding
Software tools
CAD and documentation
Product Index A-Z
Please wait a moment.
Displays
19" display
IndraControl VDP 60
Search
Search
Documentation
Project Planning Manual
PDF version
PDF version
Technical data
Dimensions
CAD
Type code
VDP 60.3 FE
Display
Type
TFT
Size
48.3 cm (19")
Colours/Greyscales
16 Mio
Colors
Resolution
1280 x 1024
Operation
Type
touch operation
Keyboard
Additional components VAK
Status-LED
Voltage
Hard disk
Temperature
UPS
Interfaces
USB
4 x USB
1 x USB Front
Others
1 x CDI interrface – connection IPC to display
Electrical data
Voltage supply
U
24 V DC
Min.
U
min
19 V DC
Max.
U
max
30 V DC
Power consumption
[W]
40
Protection
Category Front
IP65
Others
Colors
Light-grey RAL 7035
Forces
Vibration Resistance
[g]
1
Shock Resistance
[g]
15
Standards
Certification
CE
Weight
Weight
7.3 kg
Ambient conditions
Zulässige Temperatur (Betrieb)
+5 °C ... +45 °C
Zulässige Luftfeuchte (Betrieb)
5 % ... 85 %, EN 61131-2
VDP 60.3 FE
Dimensions
Height H
[mm]
400
Width B
[mm]
483
Depth T
[mm]
62
Type code
Description
Part No.:
VDP60.3FEN-D1-NN-NN
IndraControl VDP 60 with 48.3 cm (19") display, touch screen
R911171737
Type code
Description
Part No.:
DOK-SUPPL*-VDP*XX.3***-PR01-EN-P
IndraControl VDP project planning manual
R911323862
DOK-SUPPL*-VDP*XX.3***-PR03-DE-P
IndraControl VDP project planning manual
R911323861
JavaScript is not activated in your browser.
This may result in functional restrictions.
Electric Drives and Controls, Online version, last update 2012-09-04
© Bosch Rexroth AG, changes reserved