Home
Language
Imprint
Legal information
www.boschrexroth.com
Search
Contact
Addresses
Sitemap
Shopping basket
Product Catalog Electric Drives and Controls
Servo Drives
Motors and gearboxes
Motor-integrated drive system
Frequency converters
PLC
CNC
Motion-Logic
HMI
Industrial PCs
I / O
Inline
Fieldbus coupler
sercos III
PROFINET IO
PROFIBUS DP/VP1
sercos II (LWL)
INTERBUS
Analog Input Modules
Analog Output Modules
Digital Input Modules
Digital Output Modules
Power supply/segment modules
Inline Technology Modules
Temperature modules
Communication modules
Relay modules
Block I/O-Modules
IP 67
Tightening systems
Resistance Welding
Software tools
CAD and documentation
Product Index A-Z
Please wait a moment.
Please wait a moment.
Fieldbus coupler
INTERBUS
Search
Search
Documentation
Data sheet
Feedback
Feedback
pdf-print
pdf-print
Technical data
Dimensions
CAD
Download
Type code
R-IBS IL 24 BK-T/U-PAC
System data
Interfaces
INTERBUS
local bus
Number of segments per station
max. 63
Total of all I/O data per station
max. 192 Byte
Electric data
Voltage supply
Typ. [V]
24
Voltage Supply Range
Min. [V]
19
Max. [V]
30
Logic voltage UL
7,5 V (from external 24 V DC voltage changed)
max. 2 A
Segment feed U
S
/U
M
[V DC]
24
Max. [A]
8
Tolerances
-15/+20 %
Analog supply U
ANA
[V DC]
24
Tolerances
-15% … +20 %
Max. [mA]
0,5
Transmission speed
500 kbauds
Protection
Category Total
IP20
Protection
Class 3 according to VDE 0106, IEC 60536
Forces
Vibration Resistance
[g]
5
Shock Resistance
[g]
25
Standards
Certification
UL 508
Weight
Weight
210 g
Ambient conditions
Ambient temp. operation
Min. [°C]
-25
Max. [°C]
55
Ambient temp. storage
Min. [°C]
-25
Max. [°C]
85
Relative humidity operation
Min. [%]
5
Max. [%]
90
Relative humidity storage
Min. [%]
5
Max. [%]
95
Atmospheric pressure (operation)
Min. [kPa]
80
Max. [kPa]
106
EN 60034-1
(up to 2,000 above MSL)
Atmospheric pressure (transport/storage)
Min. [kPa]
70
Max. [kPa]
106
EN 60034-1
(up to 3,000 above MSL)
R-IBS IL 24 BK-T/U-PAC
Dimensions
Height H
[mm]
120
Width W
[mm]
48,8
Depth D
[mm]
70
Type code
Description
Part No.:
R-IBS IL 24 BK-T/U-PAC
INTERBUS bus coupler, copper connection
R911170793
Type code
Description
Part No.:
IKB0045/010,0 (*******-*******-*******)
INTERBUS bus cable, M12 male, straight, shielded, 5 pins, B-coded, free line end, M12 female, straight, shielded, 5 pins, B-coded, available lengths: 0.50/2/5/10 m
R911296605
IKB0046/010,0 (*******-*******-*******)
INTERBUS bus cable, M12 female, straight, shielded, 5 pins, B-coded, free line end, length: 10 m
R911296606
IKB0047/000,5 (*******-*******-*******)
INTERBUS bus cable, M12 male, straight, shielded, 5 pins, B-coded, free line end, M12 female, straight, shielded, 5 pins, B-coded, available lengths: 0.50/2/5/10 m
R911296607
IKB0047/002,0 (*******-*******-*******)
INTERBUS bus cable, M12 male, straight, shielded, 5 pins, B-coded, free line end, M12 female, straight, shielded, 5 pins, B-coded, available lengths: 0.50/2/5/10 m
R911296608
IKB0047/005,0 (*******-*******-*******)
INTERBUS bus cable, M12 male, straight, shielded, 5 pins, B-coded, free line end, M12 female, straight, shielded, 5 pins, B-coded, available lengths: 0.50/2/5/10 m
R911296609
IKB0047/010,0 (*******-*******-*******)
INTERBUS bus cable, M12 male, straight, shielded, 5 pins, B-coded, free line end, M12 female, straight, shielded, 5 pins, B-coded, available lengths: 0.50/2/5/10 m
R911296611
INS0703/K01 (CN-0009S-DSUB-SCREW-****)
Interbus connector, 9 pins, female
R911292644
RKB0014/002,0 (*******_*******_*******)
Bus cable, local bus, M8 male, straight, free line end, available lengths: 2/5/10 m
R911170882
RKB0015/002,0 (*******_*******_*******)
Bus cable, local bus, M8 female, straight, free line end, available lengths: 2/5/10 m
R911170885
RKB0014/005,0 (*******_*******_*******)
Bus cable, local bus, M8 male, straight, free line end, available lengths: 2/5/10 m
R911170883
RKB0014/010,0 (*******_*******_*******)
Bus cable, local bus, M8 male, straight, free line end, available lengths: 2/5/10 m
R911170884
RKB0015/005,0 (*******_*******_*******)
Bus cable, local bus, M8 female, straight, free line end, available lengths: 2/5/10 m
R911170886
RKB0015/010,0 (*******_*******_*******)
Bus cable, local bus, M8 female, straight, free line end, available lengths: 2/5/10 m
R911170887
RKB0015/020,0 (*******_*******_*******)
Bus cable, local bus, M8 female, straight, free line end, available lengths: 2/5/10 m
R911171510
JavaScript is not activated in your browser.
This may result in functional restrictions.
Electric Drives and Controls, Online version, as of 2010-05-10
©Bosch Rexroth AG, subject to change