|
Interfaces |
CANopen
|
|
local bus
|
|
Number of segments per station |
max. 63
|
|
Total of all I/O data per station |
max. 192 Byte
|
|
Voltage supply |
Typ. [V] |
24
|
|
Voltage Supply Range |
Min. [V] |
19
|
| Max. [V] |
30
|
|
Logic voltage UL |
|
7,5 V (from external 24 V DC voltage changed)
|
|
max. 2 A
|
|
Segment feed US/UM
|
[V DC] |
24
|
| Max. [A] |
8
|
|
Tolerances |
-15/+20 %
|
|
Analog supply UANA
|
[V DC] |
24
|
|
Tolerances |
-15% … +20 %
|
| Max. [mA] |
0,5
|
|
Transmission speed |
500 kbauds
|
|
Category Total |
IP20
|
|
Protection |
Class 3 according to VDE 0106, IEC 60536
|
|
Vibration Resistance |
[g] |
5
|
|
Shock Resistance |
[g] |
25
|
|
Certification |
UL 508
|
|
Weight |
210 g |
|
Ambient temp. operation |
Min. [°C] |
-25
|
| Max. [°C] |
55
|
|
Ambient temp. storage |
Min. [°C] |
-25
|
| Max. [°C] |
85
|
|
Relative humidity operation |
Min. [%] |
5
|
| Max. [%] |
90
|
|
Relative humidity storage |
Min. [%] |
5
|
| Max. [%] |
95
|
|
Atmospheric pressure (operation) |
Min. [kPa] |
80
|
| Max. [kPa] |
106
|
| EN 60034-1 |
(up to 2,000 above MSL)
|
|
Atmospheric pressure (transport/storage) |
Min. [kPa] |
70
|
| Max. [kPa] |
106
|
| EN 60034-1 |
(up to 3,000 above MSL)
|