| Interfaces |
PROFINET IO Device
|
|
local bus
|
| Number of segments per station |
max. 63 (incl. 2 participants on the bus coupler)
|
| Total of all I/O data per station |
max. 244 Byte
|
| Number |
4 |
| Nominal output voltage UOut |
24 VDC |
| Differential voltage at INom |
Max. [V] |
1 |
| Nominal current INom per channel |
[A] |
0,5 |
| Nominal current tolerances |
+ 10 % |
| Protection |
Short-circuit/overload |
| Actuator connection type |
2-, 3-wire connection |
| Number |
8
|
| Digital inputs |
| Design |
According to EN 61131-2 type 1
|
|
Switching thresholds max. voltage at low level ULmax
|
< 5 V
|
|
Switching thresholds Max. voltage at high level UHmax
|
> 15 V
|
| Common potentials |
Segment supply, ground
|
|
Nominal input UINom
|
[V DC] |
24
|
| Permissible nominal input voltage range |
-30 V DC < UIN < + 30 V DC
|
| [mA] |
3
|
| Permissible line length |
[m] |
30
|
| Sensor connection type |
2-, 3-wire connection
|
| Voltage supply |
Typ. [V] |
24
|
| Voltage Supply Range |
Min. [V] |
19
|
| Max. [V] |
30
|
| Logic voltage UL |
|
7,5 V (from external 24 V DC voltage changed)
|
|
max. 2 A
|
|
Segment feed US/UM
|
[V DC] |
24
|
| Max. [A] |
8
|
| Tolerances |
-15/+20 %
|
|
Analog supply UANA
|
[V DC] |
24
|
| Tolerances |
-15% … +20 %
|
| Max. [mA] |
0,5
|
| Transmission speed |
500 kbauds or 2 Mbauds (automatic detection)
|
| Error message to the higher level control system |
Short-circuit/overload
|
| Category Total |
IP20
|
| Protection |
Class 3 according to VDE 0106, IEC 60536
|
| Vibration Resistance |
[g] |
5
|
| Shock Resistance |
[g] |
25
|
| Certification |
UL 508
|
| Weight |
320 g
|
| Ambient temp. operation |
Min. [°C] |
-25
|
| Max. [°C] |
55
|
| Ambient temp. storage |
Min. [°C] |
-25
|
| Max. [°C] |
85
|
| Relative humidity, operation |
Min. [%] |
5
|
| Max. [%] |
90
|
| Relative humidity, storage |
Min. [%] |
5
|
| Max. [%] |
95
|
| Atmospheric pressure (operation) |
Min. [kPa] |
80
|
| Max. [kPa] |
106
|
| EN 60034-1 |
(up to 2,000 above MSL)
|
| Atmospheric pressure (transport/storage) |
Min. [kPa] |
70
|
| Max. [kPa] |
106
|
| EN 60034-1 |
(up to 3,000 above MSL)
|