|
Number |
1 |
|
automatically configured in relation to the terminal point used |
|
Current ranges |
0-20mA, 4-20mA |
|
Output load Current output |
0 - 500 Ohm |
|
Voltage ranges |
0-10V |
|
Output load Voltage output |
min. 2 kOhm |
|
Resolution |
16 |
|
Process data update including conversion time of D/A converter |
< 1 ms |
|
Actuator connection type |
2-wire connection |
|
Logic voltage UL |
|
7,5 V
|
|
40 mA
|
|
Analog supply UANA
|
[V DC] |
24
|
| Typ. [mA] |
50
|
| Max. [mA] |
65
|
|
Operating mode: process data mode |
Bit |
32
|
|
Transmission speed |
500 kbauds
|
|
Error message to the higher level control system |
Failure or logic voltage UL not reached
|
|
Category Total |
IP20
|
|
Protection |
Class 3 according to VDE 0106, IEC 60536
|
|
Vibration Resistance |
[g] |
5
|
|
Shock Resistance |
[g] |
25
|
|
Certification |
UL 508
|
|
Weight |
48 g |
|
Ambient temp. operation |
Min. [°C] |
-25
|
| Max. [°C] |
55
|
|
Ambient temp. storage |
Min. [°C] |
-25
|
| Max. [°C] |
85
|
|
Relative humidity operation |
Min. [%] |
5
|
| Max. [%] |
90
|
|
Relative humidity storage |
Min. [%] |
5
|
| Max. [%] |
95
|
|
Atmospheric pressure (operation) |
Min. [kPa] |
80
|
| Max. [kPa] |
106
|
| EN 60034-1 |
(up to 2,000 above MSL)
|
|
Atmospheric pressure (transport/storage) |
Min. [kPa] |
70
|
| Max. [kPa] |
106
|
| EN 60034-1 |
(up to 3,000 above MSL)
|