|
Number |
4
|
|
Design |
According to EN 61131-2 type 1
|
|
Switching thresholds max. voltage at low level ULmax
|
< 5 V
|
|
Switching thresholds Max. voltage at high level UHmax
|
> 15 V
|
|
Common potentials |
Segment supply, ground
|
|
Nominal input UINom
|
[V DC] |
24
|
|
Permissible nominal input voltage range |
-30 V DC < UIN < + 30 V DC
|
| [mA] |
3
|
|
Permissible line length |
[m] |
30
|
|
Sensor connection type |
2-, 3- or 4-wire connection
|
|
Voltage supply |
Typ. [V] |
24
|
|
Voltage Supply Range |
Min. [V] |
19
|
| Max. [V] |
30
|
|
Logic voltage UL |
[V] |
7,5 V (from external 24 V DC voltage changed)
|
| Typ. [mA] |
40 mA
|
|
Segment supply voltage US
|
Typ. [A] |
max. 1 A
|
|
Peripheral supply voltage UANA
|
[V DC] |
24
|
|
Operating mode: process data mode |
Bit |
4
|
|
Transmission speed |
500 kbauds
|
|
Category Total |
IP20
|
|
Protection |
Class 3 according to VDE 0106, IEC 60536
|
|
Vibration Resistance |
[g] |
5
|
|
Shock Resistance |
[g] |
25
|
|
Certification |
UL 508
|
|
Weight |
44 g |
|
Ambient temp. operation |
Min. [°C] |
-25
|
| Max. [°C] |
55
|
|
Ambient temp. storage |
Min. [°C] |
-25
|
| Max. [°C] |
85
|
|
Relative humidity operation |
Min. [%] |
5
|
| Max. [%] |
90
|
|
Relative humidity storage |
Min. [%] |
5
|
| Max. [%] |
95
|
|
Atmospheric pressure (operation) |
Min. [kPa] |
80
|
| Max. [kPa] |
106
|
| EN 60034-1 |
(up to 2,000 above MSL)
|
|
Atmospheric pressure (transport/storage) |
Min. [kPa] |
70
|
| Max. [kPa] |
106
|
| EN 60034-1 |
(up to 3,000 above MSL)
|