|
Number |
1 |
|
double assignment of input E3
|
|
Output type |
NPN (switches against ground) |
|
Protection |
Short-circuit/overload of sensor supply |
|
Actuator connection type |
2-, 3-wire connection |
|
Number |
3
|
|
Design |
According to EN 61131-2 type 1
|
|
Nominal input UINom
|
[V DC] |
24
|
|
Permissible nominal input voltage range |
-30 V DC < UIN < + 30 V DC
|
| [mA] |
2,7
|
|
Delay time |
< 1 ms
|
|
Sensor connection type |
2-, 3-wire connection
|
|
Incremental-value-encoder inputs |
1 |
|
Encoder signals |
2
pulse strings (A and B, electrically shifted by 90°) and 1 reference signal (Z)
|
|
Symmetrical incremental-value encoders (symmetrical pulse train (RS422) with transverse trace) |
Encoder supply |
400 kHz |
|
Signal connection type |
A and A inverted, B and B inverted, Z and Z inverted |
|
Input frequency |
max. 300 kHz |
|
Asymmetrical incremental-value encoder (asymmetrical pulse train without transverse trace Signal) |
Encoder supply |
400 kHz |
|
Signal connection type |
A, B, Z |
|
Input frequency |
max. 300 kHz |
|
Logic voltage UL |
|
7,5 V
|
|
70 mA
|
|
Main supply voltage UM
|
Typ. [mA] |
3
|
|
Operating mode: process data mode |
Bit |
32
|
|
Transmission speed |
500 kbauds
|
|
Error message to the higher level control system |
Short-circuit/overload of sensor supply
|
|
Category Total |
IP20
|
|
Protection |
Class 3 according to VDE 0106, IEC 60536
|
|
Vibration Resistance |
[g] |
5
|
|
Shock Resistance |
[g] |
25
|
|
Certification |
UL 508
|
|
Weight |
9,2 kg |
|
Ambient temp. operation |
Min. [°C] |
-25
|
| Max. [°C] |
55
|
|
Ambient temp. storage |
Min. [°C] |
-25
|
| Max. [°C] |
85
|
|
Relative humidity operation |
Min. [%] |
5
|
| Max. [%] |
90
|
|
Relative humidity storage |
Min. [%] |
5
|
| Max. [%] |
95
|
|
Atmospheric pressure (operation) |
Min. [kPa] |
80
|
| Max. [kPa] |
106
|
| EN 60034-1 |
(up to 2,000 above MSL)
|
|
Atmospheric pressure (transport/storage) |
Min. [kPa] |
70
|
| Max. [kPa] |
106
|
| EN 60034-1 |
(up to 3,000 above MSL)
|