Home
Language
Imprint
Legal information
www.boschrexroth.com
Search
Contact
Addresses
Sitemap
Shopping basket
Product Catalog Electric Drives and Controls
Servo Drives
Motors and gearboxes
Motor-integrated drive system
Frequency converters
PLC
CNC
Motion-Logic
HMI
Industrial PCs
I / O
Inline
Fieldbus coupler
Analog Input Modules
Analog Output Modules
Digital Input Modules
Digital Output Modules
Power supply/segment modules
Inline Technology Modules
Temperature modules
2 Inputs, resistance temperature detector
2 Inputs, thermocouples
8 Inputs, resistance temperature detector
Communication modules
Relay modules
Block I/O-Modules
IP 67
Tightening systems
Resistance Welding
Software tools
CAD and documentation
Product Index A-Z
Please wait a moment.
Please wait a moment.
Temperature modules
8 Inputs, resistance temperature detector
Search
Search
Feedback
Feedback
pdf-print
pdf-print
Technical data
Dimensions
CAD
Download
Type code
R-IB IL TEMP 4/8 RTD-PAC
Analog differential RTD inputs
Number
8
Input range
inputs for resistive temperature sensors
Usable sensor types
Pt, Ni, Cu, KTY, linear resistors
Characteristic current
According to DIN EN 60751: 07/1996; according to SAMA RC 21-4-1966
Conversion time of A/D converter
typ. [µs]
5
max. [µs]
10
Voltage input range
-15 mV / +85 mV
Process data update
Depending on connection method
Sensor connection type
2-, 3-wire connection
Electric data
Logic voltage UL
[V]
7,5 V
Typ. [mA]
typ. 75 mA
Analog supply U
ANA
[V DC]
24
Typ. [mA]
28
Operating mode: process data mode
Bit
80
Transmission speed
500 kbauds
Error message to the higher level control system
Failure of supply voltage U
ANA
, peripheral/user error
Protection
Category Total
IP20
Protection
Class 3 according to VDE 0106, IEC 60536
Forces
Vibration Resistance
[g]
5
Shock Resistance
[g]
25
Standards
Certification
UL 508
Weight
Weight
125 g
Ambient conditions
Ambient temp. operation
Min. [°C]
-25
Max. [°C]
55
Ambient temp. storage
Min. [°C]
-25
Max. [°C]
85
Relative humidity operation
Min. [%]
5
Max. [%]
90
Relative humidity storage
Min. [%]
5
Max. [%]
95
Atmospheric pressure (operation)
Min. [kPa]
80
Max. [kPa]
106
EN 60034-1
(up to 2,000 above MSL)
Atmospheric pressure (transport/storage)
Min. [kPa]
70
Max. [kPa]
106
EN 60034-1
(up to 3,000 above MSL)
R-IB IL TEMP 4/8 RTD-PAC
Dimensions
Height H
[mm]
135
Width W
[mm]
48,8
Depth D
[mm]
71,5
Type code
Description
Part No.:
R-IB IL TEMP 4/8 RTD-PAC
Analog input terminal block, 8 analog inputs, RTD (Resistor sensing device), 2-, 3-wire-connection
R911170428
JavaScript is not activated in your browser.
This may result in functional restrictions.
Electric Drives and Controls, Online version, as of 2010-04-27
©Bosch Rexroth AG, subject to change