Home
Language
Imprint
Legal information
www.boschrexroth.com
Search
Contact
Addresses
Sitemap
Shopping basket
Product Catalog Electric Drives and Controls
Servo Drives
Motors and gearboxes
Motor-integrated drive system
Frequency converters
PLC
CNC
Motion-Logic
HMI
Industrial PCs
I / O
Inline
Fieldbus coupler
Analog Input Modules
Analog Output Modules
Digital Input Modules
Digital Output Modules
Power supply/segment modules
Inline Technology Modules
Temperature modules
Communication modules
Branch module - line skipping
Branch module - Fieldline
INTERBUS
RS-232 module
RS-484/422 module
Relay modules
Block I/O-Modules
IP 67
Tightening systems
Resistance Welding
Software tools
CAD and documentation
Product Index A-Z
Please wait a moment.
Please wait a moment.
Communication modules
Branch module - line skipping
Search
Search
Documentation
Data sheet
Feedback
Feedback
pdf-print
pdf-print
Technical data
Dimensions
CAD
Download
Type code
R-IB IL 24 LSKIP-PAC
Interface
Type
terminal bus extension: Inline-local bus, max. 20 m line length
Electric data
Power supply for generation of U
L
and U
ANA
24 VDC (from external 24 VDC voltage changed)
Tolerances
-15/+20 %
Main supply voltage U
M
[V DC]
24
Tolerances
-15/+20 %
Max. [A]
8
Transmission speed
500 kbauds or 2 Mbauds (automatic detection)
Protection
Category Total
IP20
Protection
Class 3 according to VDE 0106, IEC 60536
Forces
Vibration Resistance
[g]
5
Shock Resistance
[g]
25
Standards
Certification
UL 508
Weight
Weight
150 g
Ambient conditions
Ambient temp. operation
Min. [°C]
-25
Max. [°C]
55
Ambient temp. storage
Min. [°C]
-25
Max. [°C]
85
Relative humidity operation
Min. [%]
5
Max. [%]
90
Relative humidity storage
Min. [%]
5
Max. [%]
95
Atmospheric pressure (operation)
Min. [kPa]
80
Max. [kPa]
106
EN 60034-1
(up to 2,000 above MSL)
Atmospheric pressure (transport/storage)
Min. [kPa]
70
Max. [kPa]
106
EN 60034-1
(up to 3,000 above MSL)
R-IB IL 24 LSKIP-PAC
Dimensions
Height H
[mm]
134
Width W
[mm]
48,8
Depth D
[mm]
71,5
Type code
Description
Part No.:
R-IB IL 24 LSKIP-PAC
Line skip terminal block, line skip into inline local bus, max. cable length 20 m
R911170948
JavaScript is not activated in your browser.
This may result in functional restrictions.
Electric Drives and Controls, Online version, as of 2010-05-17
©Bosch Rexroth AG, subject to change