| Number |
16 |
| Nominal output voltage UOut |
24 VDC |
| Differential voltage at INom |
Max. [V] |
1 |
| Nominal current INom per channel |
[A] |
1 |
| Nominal current tolerances |
+ 10 % |
| Total current of outputs |
[A] |
8 |
| Protection |
Short-circuit/overload |
| Signal delay upon power on of nominal resistive load (12 Ω/48 W) |
[µs] |
typ. 500 µs |
| Signal delay upon power on of nominal lamp load (48 W) |
[ms] |
typ. 100 ms |
| Signal delay upon power on of nominal inductive load (1.2 H, 12 Ω) |
[ms] |
typ. 100 ms |
| Actuator connection type |
2-, 3-wire connection |
| Number |
32
|
| Digital outputs |
|
16 fixed, 16 freely configurable
|
| Design |
According to EN 61131-2 type 1
|
|
Switching thresholds max. voltage at low level ULmax
|
< 5 V
|
|
Switching thresholds Max. voltage at high level UHmax
|
> 15 V
|
| Common potentials |
Segment supply, ground
|
|
Nominal input UINom
|
[V DC] |
24
|
| Permissible nominal input voltage range |
-30 V DC < UIN < + 30 V DC
|
| [mA] |
3
|
| Permissible line length |
[m] |
30
|
| Sensor connection type |
2-, 3-wire connection
|
| Error message to the higher level control system |
Short-circuit/overload
|
| Category Total |
IP20
|
| Protection |
Class 3 according to VDE 0106, IEC 60536
|
| Vibration Resistance |
[g] |
5
|
| Shock Resistance |
[g] |
25
|
| Certification |
UL 508
|
| Weight |
500 g
|
| Ambient temp. operation |
Min. [°C] |
-25
|
| Max. [°C] |
55
|
| Ambient temp. storage |
Min. [°C] |
-25
|
| Max. [°C] |
85
|
| Relative humidity operation |
Min. [%] |
5
|
| Max. [%] |
90
|
| Relative humidity storage |
Min. [%] |
5
|
| Max. [%] |
95
|
| Atmospheric pressure (operation) |
Min. [kPa] |
80
|
| Max. [kPa] |
106
|
| EN 60034-1 |
(up to 2,000 above MSL)
|
| Atmospheric pressure (transport/storage) |
Min. [kPa] |
70
|
| Max. [kPa] |
106
|
| EN 60034-1 |
(up to 3,000 above MSL)
|