Bosch Rexroth
www.boschrexroth.com
Search Search   Contact Contact   Addresses Addresses   Sitemap Sitemap   Shopping basket Shopping basket  

Interface Modules
IMser
 

 
 
IMser
The IMser serial interface module provides data communication with the tightening system via an RS232 / RS422 or 20 mA interface. Any one of these three physical interfaces can be used. The IMser is inserted into a slot on the KE350 or KE350G IL communication unit or the SE352M control unit. The interface module is designed for data input or output. Various print formats are available for connection to a data printer. In addition, bidirectional data communication can be activated via protocol 3964R / RK512.
Search
 
Search
Feedback

Feedback 
pdf-print

pdf-print 


JavaScript is not activated in your browser.
This may result in functional restrictions.




Electric Drives and Controls, Online version, as of 2010-07-19
©Bosch Rexroth AG, subject to change