Side-by-side arrangement of tightening spindels (center-to-center distance)
Number of tightening spindles
2
3
4
5
6
Smallest circle diameter Ø dmin [mm]
35
40
55
64
74
¹) Accuracy is limited if operating below the working range.
1) Spindle bearings
Code
2GA82
2GB82
Order no.
0608800077
0608800078
Maximum torque
[Nm]
10
Range of spring
[mm]
20
Tool mount
1/4" square
1/4" quick-change chuck
Reduction
1
Typ. efficiency
1
Length A
[mm]
82
Installation length
[mm]
90
Weight
[kg]
0.2
2) Measurement transducer
Code
2DMC006
2DMC012
Order no.
0608820110
0608820111
Nominal torque
[Nm]
6
12
Reduction
1
Typ. efficiency
1
Installation length
[mm]
118.5
Weight
[kg]
0.55
You can configure your tightening spindle with a redundant measurement transducer from the same type. Connect both measurement transducers with the adapter.
3) Redundant adapters
Code
2AR
Order no.
0608810020
Reduction
1
Typ. efficiency
1
Installation length
[mm]
50
Weight
[kg]
0.3
When configuring with a redundant measurement transducer, the adapter connects both measurement transducers.
4) Adapters
Code
2A
Order no.
0608810024
Reduction
1
Typ. efficiency
1
Installation length
[mm]
30
Weight
[kg]
0.4
When configuring without a measurement transducer, the adapter connects the output drive and the planetary gearbox.
5) Planetary gearboxes
Code
2GE19
2GE26
Order no.
0608720043
0608720038
Reduction
18.9
25.5
Typ. efficiency
0.9
Installation length
[mm]
50.9
Weight
[kg]
0.4
6) Transverse gearboxes
Code
2ULG
Order no.
0608PE0282
Reduction
1
Typ. efficiency
0.9
Installation length
[mm]
28.3
Weight
[kg]
0.4
The transverse gearbox shortens the length of your tightening spindle by the installation length of the EC motor plus the installation length of the transverse gearbox. The use of a transverse gearbox decreases the tightening spindle working area.
7) EC motors
Code
EC302
Order no.
0608701016
Installation length
[mm]
197
Weight
[kg]
0.72
Tightening spindle with spindle bearing, offset output drive or angle head
BG
(A)
Code
Order no.
BG2
ML036
0608830171
Tightening spindle with spindle bearing, offset output drive or angle head and redundant measurement transducer
BG
(A)
(B)
Code
Order no.
Code
Order no.
BG2
ML036
0608830171
MLR033
0608830174
Tightening spindle with transverse gearbox
BG
(A)
Code
Order no.
BG 2
ML046
0608830222
Tightening spindle with transverse gearbox and redundant measurement transducer