Side-by-side arrangement of tightening spindels (center-to-center distance)
Number of tightening spindles
2
3
4
5
6
Smallest circle diameter Ø dmin [mm]
4W130
47
55
67
80
94
4W220
62
72
88
106
124
¹) Accuracy is limited if operating below the working range.
To ensure troublefree operation, the angle head always has to be operated with an output drive axial compensator e.g. spindle bearing.
1) Angle head
Code
4W130
4W220
Order no.
0608810045
0608810046
Maximum torque
[Nm]
130
220
Tool mount
1/2" square
3/4" square
Reduction
1.05
1.67
Typ. efficiency
0.95
Installation length
[mm]
141.5
Weight
[kg]
2.8
3.2
2) Measurement transducer
Code
4DMC060
4DMC160
Order no.
0608820114
0608820115
Nominal torque
[Nm]
60
160
Reduction
1
Typ. efficiency
1
Installation length
[mm]
122
Weight
[kg]
1.6
You can configure your tightening spindle with a redundant measurement transducer from the same type. Connect both measurement transducers with the adapter.
3) Redundant adapters
Code
4AR
Order no.
0608810022
Reduction
1
Typ. efficiency
1
Installation length
[mm]
65
Weight
[kg]
0.8
When configuring with a redundant measurement transducer, the adapter connects both measurement transducers.
4) Adapters
Code
4A
Order no.
0608810026
Reduction
1
Typ. efficiency
1
Installation length
[mm]
26.5
Weight
[kg]
0.4
When configuring without a measurement transducer, the adapter connects the output drive and the planetary gearbox.
5) Planetary gearboxes
Code
4GE19
4GE59
Order no.
0608720056
0608720040
Reduction
19.3
58.6
Typ. efficiency
0.9
0.85
Installation length
[mm]
82.9
105.5
Weight
[kg]
0.7
1.1
6) Transverse gearboxes
Code
4ULG
Order no.
0608PE0024
Reduction
1
Typ. efficiency
0.9
Installation length
[mm]
41.3
Weight
[kg]
1.4
The transverse gearbox shortens the length of your tightening spindle by the installation length of the EC motor plus the installation length of the transverse gearbox. The use of a transverse gearbox decreases the tightening spindle working area.
7) EC motors
Code
EC304
Order no.
0608701018
Installation length
[mm]
247
Weight
[kg]
2.7
Tightening spindle with spindle bearing, offset output drive or angle head
BG
(A)
Code
Order no.
BG 4
ML046
0608830222
Tightening spindle with spindle bearing, offset output drive or angle head and redundant measurement transducer
BG
(A)
(B)
Code
Order no.
Code
Order no.
BG 4
ML046
0608830222
MLR033
0608830174
Tightening spindle with transverse gearbox
BG
VMC
(A)
Code
Order no.
BG4
4VMC..
ML036
0608830171
Tightening spindle with transverse gearbox and redundant measurement transducer