Home
Language
Imprint
Legal information
www.boschrexroth.com
Search
Contact
Addresses
Sitemap
Shopping basket
Product Catalog Electric Drives and Controls
Servo Drives
Motors and gearboxes
Motor-integrated drive system
Frequency converters
PLC
CNC
Motion-Logic
HMI
Industrial PCs
I / O
Tightening systems
Resistance Welding
Software tools
CAD and documentation
Product Index A-Z
Please wait a moment.
Please wait a moment.
Block I/O-Modules
SERCOS III - Analog
Search
Search
Documentation
Data sheet
Feedback
Feedback
PDF version
PDF version
Technical data
Dimensions
CAD
Download
Type code
R-ILB S3 AI4 AO2
Analog inputs
Number
4
Conversion time of A/D converter
180 µs
Analog different current inputs
Number
4
Analog differential current inputs
Input resistance
< 100 Ohm
Measuring ranges
0-20mA, +/-20mA, 4-20mA
Sensor connection type
2-wire connection
Analog differential voltage inputs
Analog differential voltage inputs
4
Measuring ranges
0-10V, +/-10V, 0-5V, +/-5V
Input resistance
> 240 kOhm
Analog differential RTD inputs
Number
4
Input range
PT100, PT500, PT1.000, Ni100, Ni1.000 L&G, 0-2.500Ohm, 0-9.500Ohm
Sensor connection type
2-wire connection
Analog outputs
Number
2
Output load Current output
0 - 500 Ohm
Output load Voltage output
min. 2 kOhm
Process data update including conversion time of D/A converter
max. 70 µs
Actuator connection type
2-, 3- or 4-wire connection
Protection
Category Total
IP20
Protection
Class 3 according to VDE 0106, IEC 60536
Forces
Vibration Resistance
[g]
5
Shock Resistance
[g]
25
Standards
Certification
UL 508
Weight
Weight
500 g
Ambient conditions
Ambient temp. operation
Min. [°C]
-25
Max. [°C]
55
Ambient temp. storage
Min. [°C]
-25
Max. [°C]
85
Relative humidity operation
Min. [%]
5
Max. [%]
90
Relative humidity storage
Min. [%]
5
Max. [%]
95
Atmospheric pressure (operation)
Min. [kPa]
80
Max. [kPa]
106
EN 60034-1
(up to 2,000 above MSL)
Atmospheric pressure (transport/storage)
Min. [kPa]
70
Max. [kPa]
106
EN 60034-1
(up to 3,000 above MSL)
R-ILB S3 AI4 AO2
Dimensions
Height H
[mm]
141
Width B
[mm]
156
Depth T
[mm]
55
Type code
Description
Part No.:
R-ILB S3 AI4 A02
Inline Block I/O, SERCOS III, 4 analog inputs, 2 analog outputs, 2-, 3-, 4-wire connection
R911170874
JavaScript is not activated in your browser.
This may result in functional restrictions.
Electric Drives and Controls, online version, status 2011-08-08
© Bosch Rexroth AG, subject to changes