Side-by-side arrangement of tightening spindels (center-to-center distance)
Number of tightening spindles
2
3
4
5
6
Smallest circle diameter Ø dmin [mm]
3W027
29
34
41
50
58
3W050
35
40
50
60
70
3W090
45
52
64
78
90
¹) Accuracy is limited if operating below the working range.
To ensure troublefree operation, the angle head always has to be operated with an output drive axial compensator e.g. spindle bearing.
1) Angle head
Code
3W027
3W050
3W090
Order no.
0608810042
0608810043
0608810044
Maximum torque
[Nm]
27
50
90
Tool mount
3/8" square
1/2" square
Reduction
1.05
1.67
Typ. efficiency
0.95
Installation length
[mm]
85.6
125.6
Weight
[kg]
1
1.4
1.7
2) Measurement transducer
Code
3DMC017
3DMC060
Order no.
0608820112
0608820113
Nominal torque
[Nm]
17
60
Reduction
1
Typ. efficiency
1
Installation length
[mm]
118.6
Weight
[kg]
1
You can configure your tightening spindle with a redundant measurement transducer from the same type. Connect both measurement transducers with the adapter.
3) Redundant adapters
Code
3AR
Order no.
0608810021
Reduction
1
Typ. efficiency
1
Installation length
[mm]
57
Weight
[kg]
0.4
When configuring with a redundant measurement transducer, the adapter connects both measurement transducers.
4) Adapters
Code
3A
Order no.
0608810025
Reduction
1
Typ. efficiency
1
Installation length
[mm]
30.5
Weight
[kg]
0.3
When configuring without a measurement transducer, the adapter connects the output drive and the planetary gearbox.
5) Planetary gearboxes
Code
3GE27
3GE67
Order no.
0608720053
0608720039
Reduction
27
67.4
Typ. efficiency
0.9
0.85
Installation length
[mm]
65.5
81.5
Weight
[kg]
0.5
6) Transverse gearboxes
Code
3ULG
Order no.
0608PE0283
Reduction
1
Typ. efficiency
0.9
Installation length
[mm]
30.1
Weight
[kg]
0.5
The transverse gearbox shortens the length of your tightening spindle by the installation length of the EC motor plus the installation length of the transverse gearbox. The use of a transverse gearbox decreases the tightening spindle working area.
7) EC motors
Code
EC303
Order no.
0608701017
Installation length
[mm]
219
Weight
[kg]
1.3
Tightening spindle with spindle bearing, offset output drive or angle head
BG
(A)
Code
Order no.
BG3
ML036
0608830171
Tightening spindle with spindle bearing, offset output drive or angle head and redundant measurement transducer
BG
(A)
(B)
Code
Order no.
Code
Order no.
BG3
ML036
0608830171
MLR033
0608830174
Tightening spindle with transverse gearbox
BG
(A)
Code
Order no.
BG 3
ML046
0608830222
Tightening spindle with transverse gearbox and redundant measurement transducer