Home
Language
Imprint
Legal information
www.boschrexroth.com
Search
Contact
Addresses
Sitemap
Shopping basket
Product Catalog Electric Drives and Controls
Servo Drives
Motors and gearboxes
Motor-integrated drive system
Frequency converters
PLC
CNC
Motion-Logic
HMI
Industrial PCs
I / O
Tightening systems
Resistance Welding
Software tools
CAD and documentation
Product Index A-Z
Please wait a moment.
Please wait a moment.
Operator PB panels
IndraControl VAM 10/40
Search
Search
Documentation
Project Planning Manual
Feedback
Feedback
PDF version
PDF version
Technical data
Dimensions
CAD
Download
Type code
VAM 10.2
VAM 40.2
VAM 10.3
VAM 40.3
Operation
Type
Machine control panel for standard machine tools
Funkction Keys
30 Short-stroke keys
1 key-operated authorization switch
-
1 E-stop pushbutton
1 Feed override rotary control
1 Spindle override rotary control
-
1 On/OFF button
-
1 On/OFF button
I/O
Interfaces
16 Digital inputs
8 Digital outputs
16 Digital outputs
1 Manual control unit
1 Handwheel
Fieldbus
PROFIBUS
1 x PROFIBUS DP-Slave (Standard)
1 x SERCOS III (Standard)
Electrical data
Logic supply U
L
[V DC]
24
Max. [mA]
0,5
Supply U
Q
[V DC]
24
Min. [V DC]
19
Max. [V DC]
30
Max. [A]
1,7
Protection
Category Front
IP54
Others
colours
Light-grey RAL 7035
Forces
Vibration Resistance
[g]
0,5
1
Shock Resistance
[g]
15
Weight
Weight
1,2 kg
1,4 kg
1,2 kg
1,4 kg
Ambient conditions
Ambient temp. operation
Min. [°C]
5
Max. [°C]
55
Ambient temp. storage
Min. [°C]
-25
-20
Max. [°C]
70
Relative humidity operation
Min. [%]
10
5
Max. [%]
95
85
Relative humidity storage
Min. [%]
10
5
Max. [%]
95
75
Atmospheric pressure (operation)
Min. [kPa]
80
70
Max. [kPa]
106
EN 60034-1
(up to 2,000 above MSL)
(up to 3,000 above MSL)
Atmospheric pressure (transport/storage)
Min. [kPa]
70
Max. [kPa]
106
EN 60034-1
(up to 3,000 above MSL)
VAM 10.2
VAM 40.2
VAM 10.3
VAM 40.3
Dimensions
Height H
[mm]
169
169
169
169
Width B
[mm]
350
407
350
407
Depth T
[mm]
102
102
102
102
Panel cut out height H
[mm]
137
137
141
141
Panel cut out width W
[mm]
318
375
322
379
Type code
Description
Part No.:
VAM10.2-PB-NA-TA-TA-VB-1608-NN
IndraControl VAM 10.2
R911170770
VAM40.2-PB-NA-TA-TA-VB-MA-1608-NN
IndraControl VAM 40.2
R911170772
VAM10.3-S3-NF-TA-TA-VD-1616-NN
IndraControl VAM 10.3
R911172210
VAM40.3-S3-NF-TA-TA-VD-MA-1616-NN
IndraControl VAM 40.3
R911172211
Documentation
Type code
Description
Part No.:
DOK-SUPPL*-VAM*10/40**-PR02-DE-P
IndraControl VAM 10.2 and VAM 40.2 project planning in German
R911306780
DOK-SUPPL*-VAM*10/40**-PR02-EN-P
IndraControl VAM 10.2 and VAM 40.2 project planning in English (in preparation)
R911306781
DOK-SUPPL*-VAM*XX.3***-PR01-DE-P
R911335631
JavaScript is not activated in your browser.
This may result in functional restrictions.
Electric Drives and Controls, online version, status 2011-07-18
© Bosch Rexroth AG, subject to changes