Bosch Rexroth
www.boschrexroth.com
Search Search   Contact Contact   Addresses Addresses   Sitemap Sitemap   Shopping basket Shopping basket  

Interface Modules
IM24V
 

 
 
IM24V
The IM24V interface module makes it possible to control the tightening system via a 24 V interface or to output 24 V status signals from the tightening system. The IM24V module is inserted into a slot on the KE 350 or KE350G IL communication units or the SE352M control unit. The module provides 10 inputs and 13 outputs. The outputs are short circuit-proof and protected against reverse polarity. The IM24V complies with DIN 19240.
Search
 
Search
Documentation

Instructions 
Feedback

Feedback 
pdf-print

pdf-print 


JavaScript is not activated in your browser.
This may result in functional restrictions.




Electric Drives and Controls, Online version, as of 2010-07-19
©Bosch Rexroth AG, subject to change