Bosch Rexroth
www.boschrexroth.com
Search Search   Contact Contact   Addresses Addresses   Sitemap Sitemap   Shopping basket Shopping basket  

Servo drives
Compact converter
IndraDrive Cs
 

  Highly versatile, extremely compact drives
  • Power range 100 W to 9 kW
  • Multi-protocol-enabled, Ethernet-based communication
  • Innovative multi-encoder interface
  • Optional integrated safety technology
 
With the newly developed multi-protocol-enabled communication hardware, IndraDrive Cs fulfills the increased demands for openness and consistency.

SERCOS III, PROFINET IO, EtherNet/IP and EtherCat are available. These Ethernet-based interfaces are connected via a universal communication hardware, which can be configured easily using software. Alternatively, IndraDrive Cs can also be equipped with a conventional communication interface such as PROFIBUS. With this solution, Rexroth is offering users a high level of flexibility in communication with minimal engineering effort.

In conjunction with the new multi-encoder interface for evaluating all common encoder types and an additional optional slot, very special drive tasks can also be carried out safely. IEC-compliant motion logic and industry-specific technology modules make IndraDrive Cs the perfect choice for a wide range of uses.
Search
 
Search
Documentation

Engineering help 

Firmware 
PDF version

PDF version 


JavaScript is not activated in your browser.
This may result in functional restrictions.




Electric Drives and Controls, Online Version, Last Updated #version#
© Bosch Rexroth AG, Subject to Change