Home
Language
Imprint
Legal information
www.boschrexroth.com
Search
Contact
Addresses
Sitemap
Shopping basket
Product Catalog Electric Drives and Controls
Servo Drives
Motors and gearboxes
Motor-integrated drive system
Frequency converters
PLC
CNC
Motion-Logic
HMI
Industrial PCs
I / O
Inline
Fieldbus coupler
Analog Input Modules
2 Inputs
2 Inputs, 230 Hz
2 Inputs, strain gauge
8 Inputs
8 Analog Inputs, 2 wire-system
Analog Output Modules
Digital Input Modules
Digital Output Modules
Power supply/segment modules
Inline Technology Modules
Temperature modules
Communication modules
Relay modules
Block I/O-Modules
IP 67
Tightening systems
Resistance Welding
Software tools
CAD and documentation
Product Index A-Z
Please wait a moment.
Please wait a moment.
Analog Input Modules
2 Inputs
Search
Search
Documentation
Data sheet
Feedback
Feedback
pdf-print
pdf-print
Technical data
Dimensions
CAD
Download
Type code
R-IB IL AI 2/SF-PAC
Analog inputs
Number
2
analog single-ended inputs
Digital filtering (averaging)
Across 16 measurement values (can be switched off)
Conversion time of A/D converter
typ. 120 µs
Analog different current inputs
Input resistance
50 Ohm
Measuring ranges
0-20mA, +/-20mA, 4-20mA
Limit frequency (–3 dB) of input filters
40 Hz
Process data update
< 1.5 ms
Max. permissible current in each input
+/-100 mA
Resolution
[Bit]
16
Sensor connection type
2-, 3-wire connection
Analog differential voltage inputs
Measuring ranges
0-10V, +/-10V
Input resistance
> 220 kOhm
Limit frequency (–3 dB) of input filters
40 Hz
Process data update of either channel
< 1.5 ms
Electric data
Logic voltage UL
7,5 V
45 mA
Analog supply U
ANA
[V DC]
24
Typ. [mA]
12
Operating mode: process data mode
Bit
32
Transmission speed
500 kbauds
Error message to the higher level control system
Failure of supply voltage U
ANA
, peripheral/user error
Protection
Category Total
IP20
Protection
Class 3 according to VDE 0106, IEC 60536
Forces
Vibration Resistance
[g]
5
Shock Resistance
[g]
25
Standards
Certification
UL 508
Weight
Weight
47 g
Ambient conditions
Ambient temp. operation
Min. [°C]
-25
Max. [°C]
55
Ambient temp. storage
Min. [°C]
-25
Max. [°C]
85
Relative humidity operation
Min. [%]
5
Max. [%]
90
Relative humidity storage
Min. [%]
5
Max. [%]
95
Atmospheric pressure (operation)
Min. [kPa]
80
Max. [kPa]
106
EN 60034-1
(up to 2,000 above MSL)
Atmospheric pressure (transport/storage)
Min. [kPa]
70
Max. [kPa]
106
EN 60034-1
(up to 3,000 above MSL)
R-IB IL AI 2/SF-PAC
Dimensions
Height H
[mm]
135
Width W
[mm]
12,2
Depth D
[mm]
71,5
Type code
Description
Part No.:
R-IB IL AI 2/SF-PAC
Analog input terminal block, 2 analog inputs, 2-, 3-wire connection
R911170784
JavaScript is not activated in your browser.
This may result in functional restrictions.
Electric Drives and Controls, Online version, as of 2010-05-10
©Bosch Rexroth AG, subject to change