Home
Language
Imprint
Legal information
www.boschrexroth.com
Search
Contact
Addresses
Sitemap
Shopping basket
Product Catalog Electric Drives and Controls
Servo Drives
Motors and gearboxes
Motor-integrated drive system
Frequency converters
PLC
CNC
Motion-Logic
HMI
Industrial PCs
I / O
Inline
Fieldbus coupler
Analog Input Modules
Analog Output Modules
1 Output
2 Outputs
2 Outputs
Digital Input Modules
Digital Output Modules
Power supply/segment modules
Inline Technology Modules
Temperature modules
Communication modules
Relay modules
Block I/O-Modules
IP 67
Tightening systems
Resistance Welding
Software tools
CAD and documentation
Product Index A-Z
Please wait a moment.
Please wait a moment.
Analog Output Modules
2 Outputs
Search
Search
Documentation
Data sheet
Feedback
Feedback
pdf-print
pdf-print
Technical data
Dimensions
CAD
Download
Type code
R-IB IL AO 2/SF-PAC
Analog outputs
Number
2
automatically configured in relation to the terminal point used
Current ranges
0-20mA, 4-20mA
Output load Current output
0 - 500 Ohm
Voltage ranges
0-10V
Basic error limit
Max.
+/-0,003 %
Output load Voltage output
min. 2 kOhm
Resolution
16
Process data update including conversion time of D/A converter
< 1 ms
Actuator connection type
2-wire connection
Electric data
Logic voltage UL
7,5 V
45 mA
Analog supply U
ANA
[V DC]
24
Typ. [mA]
75
Max. [mA]
95
Operating mode: process data mode
Bit
32
Transmission speed
500 kbauds
Error message to the higher level control system
Failure of supply voltage UANA
Protection
Category Total
IP20
Protection
Class 3 according to VDE 0106, IEC 60536
Forces
Vibration Resistance
[g]
5
Shock Resistance
[g]
25
Standards
Certification
UL 508
Weight
Weight
125 g
Ambient conditions
Ambient temp. operation
Min. [°C]
-25
Max. [°C]
55
Ambient temp. storage
Min. [°C]
-25
Max. [°C]
85
Relative humidity operation
Min. [%]
5
Max. [%]
90
Relative humidity storage
Min. [%]
5
Max. [%]
95
Atmospheric pressure (operation)
Min. [kPa]
80
Max. [kPa]
106
EN 60034-1
(up to 2,000 above MSL)
Atmospheric pressure (transport/storage)
Min. [kPa]
70
Max. [kPa]
106
EN 60034-1
(up to 3,000 above MSL)
R-IB IL AO 2/SF-PAC
Dimensions
Height H
[mm]
135
Width W
[mm]
48,8
Depth D
[mm]
71,5
Type code
Description
Part No.:
R-IB IL AO 2/SF-PAC
Analog output terminal block, 2 analog outputs, 2-wire-connection
R911170436
JavaScript is not activated in your browser.
This may result in functional restrictions.
Electric Drives and Controls, Online version, as of 2010-05-10
©Bosch Rexroth AG, subject to change