Home
Language
Imprint
Legal information
www.boschrexroth.com
Search
Contact
Addresses
Sitemap
Shopping basket
Product Catalog Electric Drives and Controls
Servo Drives
Motors and gearboxes
Motor-integrated drive system
Frequency converters
PLC
CNC
Motion-Logic
HMI
Industrial PCs
I / O
Inline
IP 67
Modulare I/O system
Fieldline
Tightening systems
Resistance Welding
Software tools
CAD and documentation
Product Index A-Z
Please wait a moment.
Please wait a moment.
IP 67
Fieldline
Modular M8
Search
Search
Documentation
Documentation
Feedback
Feedback
PDF version
PDF version
Technical data
Dimensions
CAD
Download
Type code
RF-FLM BK PB M12 DI8 M12
RF-FLM DIO 8/4 M8
RF-FLM DI 8 M8
Digital outputs
Number
-
4
-
Differential voltage at INom
Max. [V]
-
1
-
Nominal current INom per channel
[A]
-
0,5
-
Total current of outputs
[A]
-
2
-
-
(observe derating)
-
Protection
inverse-polarity protection
Short-circuit/overload
-
Actuator connection type
-
2-, 3-wire connection
-
Digital inputs
Number
8
Digital inputs
Digital outputs
-
Design
According to EN 61131-2 type 1
Switching thresholds max. voltage at low level UL
max
< 5 V
Switching thresholds Max. voltage at high level UH
max
> 13 V
> 11 V
Common potentials
Segment supply, ground
Nominal input UI
Nom
[V DC]
24
Permissible nominal input voltage range
-30 V DC < UIN < + 30 V DC
[mA]
5
Current flowing linearly in the range of
-
2 V < UIN < 30 V
Delay time tOn
Typ.
-
< 1 ms
Delay time tOff
Typ.
-
< 1 ms
Permissible line length
[m]
30
Sensor connection type
2-, 3- or 4-wire connection
2-, 3-wire connection
Electrical data
Voltage supply
Typ. [V]
24
Voltage Supply Range
Min. [V]
19
Max. [V]
30
Logic voltage UL
-
40 mA
-
-
55 mA
-
Segment supply voltage U
S
Typ. [mA]
-
typ. 4 mA + sensor current
typ. 30 mA + sensor current
Max. [mA]
-
max. 600 mA
Power consumption at U
Axx
at 24 V DC
Typ. [mA]
-
typ. 4 mA + actuator current
-
Max. [A]
-
max. 2 A
-
Operating mode: process data mode
Bit
-
8
Transmission medium
-
M8 connectors
Transmission speed
-
500 kBit/s
Error message to the higher level control system
inverse-polarity protection
Short-circuit/overload
-
Protection
Category Total
IP65
IP67
Protection
Class 3 according to VDE 0106, IEC 60536
Forces
Vibration Resistance
[g]
5
Shock Resistance
[g]
25
30
Standards
Certification
UL 508
Weight
Weight
331 g
137 g
Ambient conditions
Ambient temp. operation
Min. [°C]
-25
Max. [°C]
55
60
Ambient temp. storage
Min. [°C]
-25
Max. [°C]
85
Relative humidity operation
Min. [%]
5
Max. [%]
90
95
Relative humidity storage
Min. [%]
5
Max. [%]
95
Atmospheric pressure (operation)
Min. [kPa]
80
Max. [kPa]
106
EN 60034-1
(up to 2,000 above MSL)
Atmospheric pressure (transport/storage)
Min. [kPa]
70
Max. [kPa]
106
EN 60034-1
(up to 3,000 above MSL)
RF-FLM BK PB M12 DI8 M12
RF-FLM DIO 8/4 M8
RF-FLM DI 8 M8
Dimensions
Height H
[mm]
178
143
143
Width B
[mm]
70
29,8
29,8
Depth T
[mm]
50
26,5
26,5
Type code
Description
Part No.:
RF-FLM DI 8 M8
Fieldline modular M8, Localbus device, 8 digital inputs, 24 V DC
R911170449
Type code
Description
Part No.:
RF-FLM DIO 8/4 M8
Fieldline modular M8, Localbus device, 8 digital inputs, max. 4 digital outputs, 500 mA, 24 V DC
R911170450
Type code
Description
Part No.:
RF-FLM BK PB M12 DI 8 M12
Fieldline modular bus coupler, PROFIBUS DB, 8 digital inputs, 24 V DC, M12
R911170452
Type code
Description
Part No.:
RF-FLM ADAP M12/M8
M12/M8 adapter
R911170451
RKB0016/00,10 (*******_*******_*******)
Bus cable, local bus, M8 female, straight, M8 male, straight, available lengths: 0.10/1/2/5 m
R911170888
RKB0016/001,0 (*******_*******_*******)
Bus cable, local bus, M8 female, straight, M8 male, straight, available lengths: 0.10/1/2/5 m
R911170889
RKB0016/002,0 (*******_*******_*******)
Bus cable, local bus, M8 female, straight, M8 male, straight, available lengths: 0.10/1/2/5 m
R911170890
RKB0016/005,0 (*******_*******_*******)
Bus cable, local bus, M8 female, straight, M8 male, straight, available lengths: 0.10/1/2/5 m
R911170891
WERKZ-ABISOLIERER-FC-KABEL
Stripping tool for PROFIBUS DP cables
R911170143
WERKZ-ABISOLIERER-FC-KABEL-ERSATZMESSER
Spare knife for stripping tool
R911170144
Type code
Description
Part No.:
RKB0017/002,0 (*******_*******_*******)
Voltage cable, M8 female, straight, free line end, available lengths: 2/5/10 m
R911170892
RKB0017/005,0 (*******_*******_*******)
Voltage cable, M8 female, straight, free line end, available lengths: 2/5/10 m
R911170893
RKB0017/010,0 (*******_*******_*******)
Voltage cable, M8 female, straight, free line end, available lengths: 2/5/10 m
R911170894
JavaScript is not activated in your browser.
This may result in functional restrictions.
Electric Drives and Controls, online version, status 2011-08-04
© Bosch Rexroth AG, subject to changes