Bosch Rexroth
www.boschrexroth.com
Search Search   Contact Contact   Addresses Addresses   Sitemap Sitemap   Shopping basket Shopping basket  

Interface Modules
IMdev
DeviceNet
 

 
 
IMdev
The IMdev interface module connects the tightening system to the DeviceNet field bus. The tightening system is then controlled by the superior control system, e.g. the PLC. Data can simply be transferred via the I/O level. The IMdev is inserted into the A slot of the KE350... communication unit or the CS351... Compact System. The module occupies a 512 byte address space on the field bus. Depending on the requirements of the tightening system, this address space can be adjusted from 16 I/16 O points (4 bytes) to 512 I/512 O points (128 bytes) as well as a 0-64-byte ID code. The logical configuration of the control signals is set using the BS350 operating system.
Search
 
Search
Documentation

Instructions 
Feedback

Feedback 
pdf-print

pdf-print 


JavaScript is not activated in your browser.
This may result in functional restrictions.




Electric Drives and Controls, Online version, as of 2010-07-19
©Bosch Rexroth AG, subject to change