¹) The connection cables ALF, ALWF, AVF, AWF, AWDF, ALWDF and NKLF require a length specification in addition to the part number. The "F" in the code signifies flexible cable length in increments of 0.25 m. At the time of ordering, the length specification must be added to the part number. Ordering example: Connection cable 17.75 m long is ALF 3 608 875 061 / 17.75
²) Supply cable for the USA (The supply cable for Europe is standard included)
Electric Drives and Controls, Online version, last update 2013-05-28