Compact system design for attachment in control cabinet or to pendants
Hardware without hard disk or rotating media
Control and visualization in a single device
Integrated short-time UPS
These terminals allow you to operate your machine easily and conveniently via a touchscreen or a virtual keyboard. These “almost a PC” devices only use embedded components to maximize reliability. Through the multitude of interfaces and slots, the IndraControl VEP devices can be optimally adapted to comply with machine and system requirements. This flexibility allows you to use the devices only for visualization or as control hardware. Expand your embedded PCs with our soft PLC solution IndraLogic or IndraMotion MLP for multi-axis applications.