Home
Language
Imprint
Legal information
www.boschrexroth.com
Search
Contact
Addresses
Sitemap
Shopping basket
Product Catalog Electric Drives and Controls
Servo Drives
Compact Drives
Converters
Modular system
Single-axis inverter
Double-axis inverter
Power supplies
Control units
Firmware
Safety technology
Accessories
Motors and gearboxes
Motor-integrated drive system
Frequency converters
PLC
CNC
Motion-Logic
HMI
Industrial PCs
I / O
Tightening systems
Resistance Welding
Software tools
CAD and documentation
Product Index A-Z
Please wait a moment.
Please wait a moment.
Modular system
Power supplies
IndraDrive M - HMV
Search
Search
Documentation
Operating Instructions
Project Planning Manual
Feedback
Feedback
pdf-print
pdf-print
Technical data
Dimensions
CAD
Download
Accessories
HMV01.1E-W0030
HMV01.1E-W0075
HMV01.1E-W0120
HMV01.1R-W0018
Power
Input voltage
[V]
3 x AC 380...480 V
Tolerances
[%]
± 10 %
Frequency
50...60 Hz
Frequency tolerances
[Hz]
± 2 Hz
Continous input mains current
[A]
51
125
-
26
Dependence of output on mains voltage
U
LN
< 400 V
1 % power reduction per 4 V
U
LN
> 400 V
1 % power gain per 5 V
no power gain
DC bus
Continuous output with choke
[kW]
30
75
120
18
Max. output with choke
[kW]
45
112,5
180
45
Continuous output without choke
[kW]
18
45
72
-
Max. output without choke
[kW]
45
112,5
180
-
Output voltage
[V]
DC 435...710 V
DC 750 V
DC bus capacity
[mF]
1,41
3,76
5,64
0,705
DC bus voltage
[V] DC
Main voltage x 1,41
-
Brake chopper / resistor
Braking Energy Consumption
[kWs]
100
250
500
80
Continuous braking power
[kW]
1,5
2
2,5
0,4
Maximum braking power
[kW]
36
90
130
36
Control Voltage
Control Voltage
external
24V ± 5 %
Power consumption without control unit and motor brake
[W]
25
30
55
31
Protection
Category Total
IP20 (IEC529)
Degree of contamination
2 (EN50178)
EMC
EN61800-3
Cooling system
forced ventilated
Standards
Certification
EN61800-5-1
UL 508 C
Weight
Weight
[kg]
13,5
22
32
13,5
Ambient conditions
Ambient temp. operation
[°C]
0 ... 40 °C
Derating [°C]
0 ... 55 °C
Ambient temp. storage
[°C]
-25...55 °C
Relative humidity operation
[%]
5...95 %
Relative humidity storage
[%]
5...95 %
Installation height
[m]
1000
[m] Derating
4000
HMV01.1R-W0045
HMV01.1R-W0065
HMV01.1R-W0120
HMV02.1R-W0015
Power
Input voltage
[V]
3 x AC 380...480 V
Tolerances
[%]
± 10 %
Frequency
50...60 Hz
Frequency tolerances
[Hz]
± 2 Hz
Continous input mains current
[A]
65
94
181
23
Dependence of output on mains voltage
U
LN
< 400 V
1 % power reduction per 4 V
U
LN
> 400 V
no power gain
DC bus
Continuous output with choke
[kW]
45
65
120
15
Max. output with choke
[kW]
112
162
180
30
Output voltage
[V]
DC 750 V
DC bus capacity
[mF]
1,88
2,82
4,95
0,705
Brake chopper / resistor
Braking Energy Consumption
[kWs]
100
150
-
40
Continuous braking power
[kW]
0,4
-
0,3
Maximum braking power
[kW]
90
130
-
33
Control Voltage
Control Voltage
external
24V ± 5 %
Power consumption without control unit and motor brake
[W]
41
108
224
27
Protection
Category Total
IP20 (IEC529)
Degree of contamination
2 (EN50178)
EMC
EN61800-3
Cooling system
forced ventilated
Standards
Certification
EN61800-5-1
UL 508 C
Weight
Weight
[kg]
20
31
34,5
9,5
Ambient conditions
Ambient temp. operation
[°C]
0 ... 40 °C
Derating [°C]
0 ... 55 °C
Ambient temp. storage
[°C]
-25...55 °C
Relative humidity operation
[%]
5...95 %
Relative humidity storage
[%]
5...95 %
Installation height
[m]
1000
[m] Derating
4000
HMV01.1E-W0030
HMV01.1E-W0075
HMV01.1E-W0120
HMV01.1R-W0018
Dimensions
Height H
[mm]
440
440
440
440
Width W
[mm]
150
250
350
175
Depth D
[mm]
262
262
262
262
HMV01.1R-W0045
HMV01.1R-W0065
HMV01.1R-W0120
HMV02.1R-W0015
Dimensions
Height H
[mm]
440
440
440
352
Width W
[mm]
250
350
350
150
Depth D
[mm]
262
262
262
205
Auxiliary components
Description
Accessories
Brake units
HLB
Accessories
Mains chokes
HNL
Accessories
Main filters
HNF
Accessories
Capacity modules
HLC
JavaScript is not activated in your browser.
This may result in functional restrictions.
Electric Drives and Controls, Online version, as of 2010-03-29
©Bosch Rexroth AG, subject to change