Planning and Design

MTpro is a software for the planning and design of assembly technology systems which supports you in selection, configuration and ordering of products from Rexroth.

There are two versions of MTpro: MTpro light is restricted to the Layout Designer and available for download. The full version of MTpro can be ordered on DVD and has many more features.

New: The ManModel function in MTpro makes designing of ergonomic work stations easier through simulation.



The DVD contains:

Layout Designer:

Layout Designer for planning and constructing complete frames and conveyor systems without a CAD system

  • Assembly of catalog components to form modules and systems in a virtual 3-D scene without CAD system
  • Design rules to support users in the creation of complete systems
  • User library to save and reuse your own designs
  • Exporting the 3-D layout as a solid into all common CAD systems and save in CAD exchange formats (STEP, SAT, IGES, …)
  • Automatic order list generation of all accessories
  • Transfer of CAD models with parts list information in supported CAD systems

Product information

Product information for the following product lines:

System requirements:

Windows XP, Windows Vista, Windows 7 (32 Bit / 64 Bit)

DVD-ROM drive

Graphics card compatible with OpenGL

Adobe Reader 6 and newer

Runs from DVD. Installation required for Layout Designer and updates

2.5 GBytes of hard disk space needed for installation

Internet connection for automatic updates

  • MGE Basic Mechanical Elements
  • MPS Manual Production Systems
  • MIT Material and Information Flow Technology

Multilingual contents and user interface

  • switch between 7 different languages at run-time (de/en/fr/it/es/ja/zh)

Product configuration and calculation of order lists

  • Order CAD parameters
  • Calculation of order information
  • CAD model generator


Generation of CAD models with direct interfaces to all common CAD systems

  • Export of configurated models in the most popular file formats
  • Multifunctional drivers allow you to insert the configured CAD models with parts list information directly in your current drawing or CAD model
  • Edit the properties of products you have already inserted in your CAD drawing
  • Interoperable with FMSsoft: Parts inserted with MTpro will be considered in the FMSsoft parts list and vice versa