Profile Connectors

Profile Connectors

Inside-to-Inside Gussets provide a clean finished appearance to your structure. No machining is required. Installs easily into the inside T-slot. Set screws included. Connection Screws are self-tapping and provide a strong connection with high resistance to vibration.

Features:

  • The Inside-to-Inside Gusset uses set-screw installation, and it’s easy to adjust profiles after the structure is assembled.
  • The Connection Screw does not obstruct the profile T-slot and all but the M-12x30 are self-tapping.
  • The 10mm Quick Connector/Rigid keeps three T-slots open for mounting panels or accessories.
 




GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.