T-Slot Connectors

  • T-Nuts and T-Bolts
    next page

    This wide range of T-slot connectors makes it easy to connect components and accessories anywhere along the T-slot. All fasteners are designed for quick, easy installation and have large surface contact areas providing a strong, secure connection.

  • T-Blocks, Springs, and Slide Bearing
    next page

    These T-slot Connectors can be used to fasten heavy components and accessories anywhere along the T-slot. The extra large contact surface with the inside of the profile provides a strong secure connection.

Features:

  • T-slot alignment tabs for easy positioning and reduced assembly time
  • Clean professional appearance
  • Connects anywhere on the profile T-slot
  • Optional cover caps available
  • No machining of the profile required for installation
  • Round Cover Caps are optional cover caps used with die-cast gussets
 




GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.