Material Number | Material Description | Max. Qty. | Shipment (Business Days) |
---|---|---|---|
3842544637 | Bumper for D28 Round Tube | 10 | 1 |
3842548129 | CAP COVER D28L ESD | 60 | 1 |
3842548130 | Cap Cover, D28L, N10 Black ESD | 20 | 1 |
3842541193 | Pipe Clamp, D28 N10 | 20 | 1 |
3842541212 | Section Tube, D28L L=5600MM | 50 | 1 |
3842541211 | Section Tube, D28L 50X5600 | 1 | 1 |
3842541214 | Section Tube, D28L/N10 L=5600MM | 20 | 1 |
3842541213 | Section Tube, D28L/N10 20X5600 | 1 | 1 |
3842541196 | Slide Rail, GREY L=2000MM | 10 | 1 |
3842541185 | Threaded Sleeve, D28L | 60 | 1 |
3842548127 | Hinge D28L/- | 4 | 1 |
3842548126 | Hinge D28L/D28L | 4 | 1 |
3842548122 | Retaining Ring D28L | 40 | 1 |
3842548131 | Ring D50 | 20 | 1 |
3842537776 | Roller Section - D28x24, L=4500 | 250 | 1 |
3842548128 | Rubber Base D28 | 20 | 1 |
3842548118 | Strut D28, 45° | 20 | 1 |
3842548119 | Threaded Sleeve D28L | 20 | 1 |
3842543480 | 0 - 90 D28 Connector | 20 | 1 |
3842541178 | Connector, 0°-90° | 20 | 1 |
3842541175 | Connector, 45° | 20 | 1 |
3842541173 | Connector, 90° | 200 | 1 |
3842541181 | Connector, Cross | 20 | 1 |
3842541183 | Connector, Parallel | 20 | 1 |
3842548123 | Corner Bracket D28 | 20 | 1 |
3842548121 | Swivel Bearing D28L | 20 | 1 |
3842541187 | Adapter, N10/45 | 20 | 1 |
3842543272 | N8, N10 Adapter | 20 | 1 |
3842548120 | Adapter Fix D28L | 20 | 1 |
3842543494 | Diecast Zinc VARIOFIX Block | 20 | 1 |
3842543311 | Polymer VARIOFIX Block | 20 | 1 |