Directional spool valves, direct operated with solenoid actuation

WE6

Solenoid operated directional spool valves

Directional valves type WE are solenoid operated directional spool valves. They control the start, stop, and direction of a flow. These directional valves basically consist of housing; one or two solenoids; control spool; and no, one, or two return springs. A full array of spools are possible with variations in voltage and electrical connection, all within the program. Flow and pressure rates from 4000 PSI to 5000 PSI and 21 GPM to 32 GPM cover a wide range of applications.

Features:

  • Size 6
  • For subplate mounting:
    Porting pattern according to ISO 4401-3, NFPA T3.5.1M R1,
    and ANSI B93.7 D 03
  • Wet-pin AC or DC solenoids
  • Solenoids with detachable coil
  • Electrical connection as individual or central connection
  • Optional spool position monitoring (RE 24830)
  • Smooth switching characteristics
  • CSA certified part numbers in all sizes


Graduated Lead Time: 20 pieces in 10 days, or any quantity over 20 pieces in 20 days!

 
 
 
 




GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.