USA


Motors

GoTo Ball Nuts

There is one truth applicable for all industries and applications: the growing need to produce products faster, more reliably and of high quality. This puts industrial hydraulic drives in the spotlight. For processes to be at their most productive, the control of speed and torque in relation to the process is essential. This determines the efficiency of your manufacturing and can help save your business undue costs in terms of energy usage and product lifecycle. Bosch Rexroth offers machines and systems of any size that are economical, precise, safe, and energy efficient.

Download GoTo Hydraulics Catalog
Download GoTo Hydraulics Catalog

Stackable single axis hydraulic pilot controllers

2TH6 – Stackable single axis hydraulic pilot controllers

Material Number Material Description Max. Qty. Shipment (Business Days)
Data Sheet RE64552
R907225176 1-2 TH6 L 06-10/M 05 3 10
R908352025 1-2 TH6 L 97-10/M 05 3 10
R978728584 1-2TH6L06-1X/M05 SO418 3 10
R907225383 1-2 TH6 M 06-10/M 05 3 10
R907223668 1-2 TH6 P 06-10/M 05 S418 3 10
R908352027 1-2 TH6 P 97-10/M 05 3 10
R908353005 1-2 TH6 T 97-10/M 05 3 10
R9072237 19 2 TH6 L 06-10/M 05 3 10
R907223721 2 TH6 M 06-10/M 05 3 10
R907223723 2 TH6 P 06-10/M 05 3 10

Hydraulic remote controls

2TH6 – Stackable single axis hydraulic pilot controllers

Material Number Material Description Max. Qty. Shipment (Business Days)
Data Sheet RE64558
R907142321 2TH7Q06-1X/M05 3 10

Hydraulic pilot control units for armrest installation

4TH6 – Hydraulic pilot control units for armrest installation

Material Number Material Description Max. Qty. Shipment (Business Days)
Data Sheet RE64555
R907229581 4TH6E06-1X/YU23/M05 3 10

Support

Contact Bosch Rexroth

Contact us!

Contact Locator
GoTo Catalogs

Downloads

Browse and download latest GoTo documentation and catalogs.

GoTo Catalogs
GoTo Catalogs
Buy Online: Rexroth Store

Rexroth Store

Search products, view detailed product information and download CAD, with just a few clicks.

In the Rexroth Store you will also find everything you need to manage your account online - all in one place!

Buy Online
Buy Online

GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.