AA10VSO – Variable displacement pumps (Series 31 & 52)

AA10VSO – Variable displacement pumps (Series 31 & 52)

AA10VSO – Variable displacement pumps (Series 31 & 52)

Variable displacement axial piston pump A(A)10VSO in swashplate design is designed for open circuit applications. It can be used in mobile and industrial applications Flow is proportional to the drive speed and the displacement.

Features

  • Sizes 10 to 140
  • Axial piston swashplate design
  • Open circuit
  • Series 31 (sizes 18, 28, 45, 71, 100, 140), Series 52 (sizes 10, 28, 45, 60, 85)
  • Combination of pumps of up to the same size can be mounted to the through-drive (not with size 10)
 
 
 

GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.