USA


Ball Screws

GoTo Ball Nuts

Features of Rexroth's Ball Screws include:

  • Ball screws, nuts and end bearings available in various diameter and lead combinations for complete design flexibility
  • Available fully machined to Bosch Rexroth standard journal configurations with flat end faces. Z and S end options are unavailable at this time
  • Matched ball screw and and nut for optimal torque levels depending on desired preload level
Download GoTo Linear Motion Catalog
Download GoTo Linear Motion Catalog

Machined Ball Screw Assemblies

Material Number Material Description Max Quantity Shipment (Business Days)
R153046990 Machined Ball Screw Assembly, size 12x5,T5 Accuracy 3 7
R151001990 Machined Ball Screw Assembly, size 16x5,T5 Accuracy 3 7
R151004990 Machined Ball Screw Assembly, size 16x10,T5 Accuracy 3 7
R151006990 Machined Ball Screw Assembly, size 16x16,T5 Accuracy 3 7
R151011990 Machined Ball Screw Assembly, size 20x5,T5 Accuracy 3 7
R151017990 Machined Ball Screw Assembly, size 20x20,T5 Accuracy 3 7
R151021990 Machined Ball Screw Assembly, size 25x5,T5 Accuracy 3 7
R151024990 Machined Ball Screw Assembly, size 25x10,T5 Accuracy 3 7
R151028990 Machined Ball Screw Assembly, size 25x25,T5 Accuracy 3 7
R151031990 Machined Ball Screw Assembly, size 32x5,T5 Accuracy 3 7
R151034990 Machined Ball Screw Assembly, size 32x10,T5 Accuracy 3 7
R151037990 Machined Ball Screw Assembly, size 32x20,T5 Accuracy 3 7
R151039990 Machined Ball Screw Assembly, size 32x32,T5 Accuracy 3 7
R151041990 Machined Ball Screw Assembly, size 40x5,T5 Accuracy 3 7
R151044990 Machined Ball Screw Assembly, size 40x10,T5 Accuracy 3 7
R151047990 Machined Ball Screw Assembly, size 40x20,T5 Accuracy 3 7
R151049990 Machined Ball Screw Assembly, size 40x40 ,T5 Accuracy 3 7

Support

Contact Bosch Rexroth

Contact us!

Contact Locator
GoTo Catalogs

Downloads

Browse and download latest GoTo documentation and catalogs.

GoTo Catalogs
GoTo Catalogs
Buy Online: Rexroth Store

Rexroth Store

Search products, view detailed product information and download CAD, with just a few clicks.

In the Rexroth Store you will also find everything you need to manage your account online - all in one place!

Buy Online
Buy Online

GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.