High Torque Vane Motors

For demanding, rugged applications requiring a unique hydraulic power profile, Rineer vane motors from Rexroth provide high torque at both start and stall, and flat torque throughout the entire speed range.

Content

Engineered to deliver more power where you need it

Bosch Rexroth continues to help drive innovation in hydraulics technology with the Rineer vane motor. Its patented “vane-crossing-vane” design allows for both low speed/high torque and high speed/high torque operation, resulting in an optimum power-to-weight ratio, smooth output over a wide speed range, and the unique capability to deliver maximum torque at
zero rpm.

Request more information on Rineer vane motors

 
 

Vane Motor Technology

Unique technology for hydraulic motors.

Products

Industry’s broadest range of vane motors.

Applications

Designed for the toughest jobs.