Check / Non-Return Valves

Marginal Column

A Range of Valves Sizes for your Hydraulics Applications

Applicable to circuits where fluid flow must move in one direction, Bosch Rexroth in-line, subplate mounted, and cavity type hydraulic check valves in either direct or pilot operated configurations provide line contact seating arrangements to prevent fluid leakage in the undesired direction.

Guided poppets in line contact with hardened seats provide a dependable, mechanical “check” function. Plus Rexroth provides a wide range of valve sizes, from a fraction of an inch to several inches in nominal diameter, to give plant operators and OEMS all the options you need to satisfy a broad spectrum of hydraulics application requirements.