Pressure Control/Relief Valves

Marginal Column

Pressure Ranges from Minimum to Maximum

Pressure control valves limit the maximum amount of pressure in a complete or branch hydraulic circuit and provide pressure ranges from minimum to 365 psi (full range), and from minimum to 9,000 + psi.

Defining the maximum system pressure achievable is the role of a relief valve. Even for circuits in which the pump may have an integral maximum pressure control, an independent relief valve provides additional redundancy. Rexroth relief valves define pressure ranges from "minimum" to "maximum;" we do not stack ranges as do competitors.