Proportional Pressure Reducing Valves

Marginal Column

A Wide Range of Pressure Control Functions

By regulating downstream pressure in a branch circuit, proportional pressure reducing valves allow this set limit to be adjusted by electronic control. Rexroth reducing valves are optimized to reduce the effect of pressure changes due to varying flow rates. Their excellent transient response prevents excess pressure or overshoot, and under pressure, during changes in desired pressure conditions. Very low pressures can be accurately controlled. In addition, they continue to operate correctly if the flow becomes static. Rexroth proportional reducing valves provides a wide range of flow capacity in pressure control functions.