PC-Programm BODAC

The PC program BODAC (Bosch Rexroth Operator Interface for Digital Axis Controller) is used for the parameterization, diagnosis and configuration of digital controller cards based on the HACD family.

BODAC2.xx.xx.xx can be used in conjunction with the following products:

  • Product family HACD-..2X
  • Product family VT-HACD-..1x
  • Product family VT-VPCD-..1-1x
  • Product family of digital valve amplifiers VT-VRPD-2-2x and VT-VSPD-1-2x

GSD, GSDML and EDS file

  • The required GSD, GSDML and EDS file is available in the folder BODAC/Fieldbus.For this, BODAC must be installed on the PC.

System requirements:

  • IBM PC or compatible system
  • Windows XP, Windows Vista, Windows 7
  • RAM (recommendation: 256 MB)
  • 250 MB free hard disk space