Linear Motion Slides

Marginal Column
Content

Ready-to-install Linear Motion Slides from Rexroth consist of two ball rails systems, a matching carriage, and end blocks for rapid and easy fastening to the mounting base. Linear Motion Slides can be supplied without drive or with integrated ball screw or toothed belt drive.

Users can choose between closed versions (for cantilever mounting) or open versions (for mounting on supports). As an option, Rexroth can deliver Linear Motion Slides complete with motor, controller and control system.

Benefits at a glance

  • Economical solution for many applications
  • Efficient sealing allows use in harsh environments (closed version)
  • Smooth running and long life thanks to Super Linear Bushings
  • Oil and moisture resistant polyurethane bellows cover
  • Lubrication points on both sides of the guide system
  • Cantilever or supported mounting
  • For versions with drive: choice of several motor-controller combinations