HACD - closed-loop Control Electronics

 

HACD: H ydraulic A xis C ontroller D igital for Electrohydraulic drives

Electrohydraulic drive systems require open and closed-loop control algorithms that are tailored to their specific requirements. This and much more is offered by the modular, freely configurable and bus-capable controller card HACD. As decentralized controller assembly, the HACD assumes the task of controlling position, velocity, pressure/force (also overriding).

Thanks to its free configurability the assembly is extremely flexible.

News about HACD

  • New generation HACD-3-2X
    • 3 control loops per block call-up
    • 3 analog outputs, 14-bit resolution
    • Second SSI encoder input available
    • Bus connectivity Ethernet/IP, PROFINET and PROFIBUS DP
    • Parameter files of HACD-1X can be used
    • Modular design
    • CE-mark

For further information, please contact:

support.hacd@boschrexroth.de