Sytronix – Variable-speed pump drives for hydraulic applications

Sytronix – "Smart interplay of Hydraulics and Electronics" – combines the features and most important advantages of both technologies. Reliability of powerful hydraulic systems, as well as energy efficiency and dynamics of compact electronics play hand in hand with the variable speed of Rexroth's Sytronix Variable-Speed Pump Drives

 
 

Invest in the future now

Due to increasing energy costs and speed-controlled drives offered cheaper and cheaper, variable speed solutions are on the rise. With energy savings between 30% and 80%, the investment in the energy-efficient hydraulics of Bosch Rexroth pays off quickly.