Bosch Rexroth
www.boschrexroth.com
Search Search   Contact Contact   Sitemap Sitemap   買物カゴ
買物カゴ    log on log on   

External Gear Units  
FAQ
How to find a released product?
How to find replacement numbers for SIGMA pumps?
How to find a installation drawing using an A 51x xxx xxx number?
What do the 0 51x xxx xxx, Y 51x xxx xxx, B 51x xxx xxx, A 51x xxx xxx, 9 51x xxx xxx and R 91x xxx xxx numbers mean?
Where do I find the useable hydraulic fluids for external gear units?



How to find a released product?

Open "specification list (updated)" in the menu bar.

You can look for a known number such as part number, release number, installation drawing, development number and replacement part number or parts of it by filling in the search form.

If you have no number at your disposal but pump characteristics* then choose the characteristics of your product in the drop down menus and click the Search icon.

This search function is based on the new Rexroth type code. If you click on the headings of the dropdown menus you can find out about the meaning of the Rexroth type code.

*You don’t have to know all the characteristics of a product. The configurator finds all products that comply with the given criteria. E.g. if you are looking for 25cc pumps it is sufficient to enter "025" in the drop down menu size. All the 25cc products of all series will be displayed then.

OR

You can search using either the type code or technical data.

Selection by model code
You click through the individual characteristics of the pump you’re looking for.
Series - size - direction of rotation - drive shaft - front cover - line connection - sealing element - end cover

Selection by technical data
Here you have to enter Operating pressure, flow and speed, so that the configurator is able to make a pre-selection.


Having done that, you click through the characteristics of the product just like when selecting by type code.

To top of page  



How to find replacement numbers for SIGMA pumps?

Open "Specification list Rexroth Sigma (old)" in the menu bar. A search form will appear with which you can look for products as described above.


To top of page  



How to find a installation drawing using an A 51x xxx xxx number?

Enter the installation drawing number or parts of it in the search form.


To top of page  



What do the 0 51x xxx xxx, Y 51x xxx xxx, B 51x xxx xxx, A 51x xxx xxx, 9 51x xxx xxx and R 91x xxx xxx numbers mean?

0 51x xxx xxx: ist eine Erzeugnis- oder Materialnummer. Das für Serie freigegebene Erzeugnis ist über SAP/PR1 bestellbar und ist innerhalb von 6 bis 10 Kalenderwochen (NuP2/LOG) verfügbar.

B 51x xxx xxx: is a prototype respectively development number. If the product does not have a 051x xxx xxx number, it is not released for series production and there is no warranty claim. Please ask BRH/STE3 for conditions and delivery time. These prototypes have to be ordered by SAP prototype order(BRH/STE3).

A 51x xxx xxx: is a quotation drawing number. It describes the dimensions of the product with 0 51x xxx xxx, 9 51x xxx xxx und B 51x xxx xxx as well as some operating conditions. It is available as a .pdf-file in the menu bar Drawing search.

Y 51x xxx xxx: is a drawing number. It contains the general operating conditions of product series. It is available as a .pdf-file in the menu bar Drawing search.

9 51x xxx xxx: is a product number or material number of units from the plant in US (WoP) or Brazil (PoP), which can be used just like a 0 51x xxx xxx number.

R 918 xxx xxx: is a SAP material number. It describes the technical product 0 51x xxx xxx or B 51x xxx xxx as well as all economic and statistical data as the type of packaging, work specific material status, product hierarchie etc. The order in SAP is placed by this number.

To top of page  



Where do I find the useable hydraulic fluids for external gear units?

You will find the useable hydraulic fluids for external gear units in document RE90220.

To top of page  


In Ihrem Browser ist JavaScript nicht aktiviert.
Es kann deshalb zu funktionalen Einschränkungen kommen.



 
© Bosch Rexroth AG