Analog setpoint card type VT-SWKA-1  
VT-SWKA-1-1X/V0/0
Material number : R900224163
  Description
Type VT-SWKA-1 Analog setpoint card
Device series 1X Series 1X
Version V0 Basic version
Version 0 4 setpoint call-ups

To top of page  
  Technical data
Design : Master card
Method : Analogue
Supply voltage : 24 V DC
Input 1 : +/- 10 V
Connection : 48
Weight : 247.9
Note : Command value

To top of page  


In Ihrem Browser ist JavaScript nicht aktiviert.
Es kann deshalb zu funktionalen Einschr�nkungen kommen.



 
© Bosch Rexroth AG
 
Product information

Description

Technical data

Product data sheet

Configuration documentation
Shopping basket

add to shopping basket
myConfiguration

open

Configuration

Type: VT-SWKA-1

Device series: 1X

Version: V0

Version: 0