Bosch Rexroth
www.boschrexroth.com
Search Search   Contact Contact   Sitemap Sitemap   Shopping basket Shopping basket   log on log on   

Analog setpoint module type VT-SWMA-1 and VT-SWMAK-1  
VT-SWMA-1-1X/V0/0
Material number : R900942541
  Description
Type VT-SWMA-1 Analog setpoint module
Device series 1X Series 1X
Version V0 Basic version
Version 0 4 setpoint call-ups

To top of page  
  Technical data
Design : Module
Method : Analogue
Supply voltage : 24 V DC
Input 1 : +/- 10 V
Connection : 12 terminals
Weight : 213
Note : Command value

To top of page  


In Ihrem Browser ist JavaScript nicht aktiviert.
Es kann deshalb zu funktionalen Einschränkungen kommen.



 
© Bosch Rexroth AG
 
Product information

Description

Technical data

Product data sheet

Configuration documentation
Shopping basket

add to shopping basket
Project

open

Add
Configuration

Type: VT-SWMA-1

Device series: 1X

Version: V0

Version: 0