Bosch Rexroth
www.boschrexroth.com
Search Search   Contact Contact   Sitemap Sitemap   Shopping basket Shopping basket   log on log on   

Amplifier module type VT11131 and VT11132  
VT11131-1X/
Material number : R900537344
  Description
Type VT11131 Actuation of proportional pressure valves: (Z)DBE6, DBE(M)10, DBE(M)20 and ZDRE10
Device series 1X Series 1X

To top of page  
  Technical data
Design : Module
Method : Analogue
Supply voltage : 24 V DC
Valve current : 1,6 A
Input 1 : + 10 V
Connection : 6 terminals
Weight : 163

To top of page  
Suitable for valves
DBE 6...1X  
ZDBE 6...1X  
ZDRE 10 VP...1X  

To top of page  


In Ihrem Browser ist JavaScript nicht aktiviert.
Es kann deshalb zu funktionalen Einschränkungen kommen.



 
© Bosch Rexroth AG
 
Product information

Description

Technical data

Product data sheet

Configuration documentation
Shopping basket

add to shopping basket
Project

open

Add
Configuration

Type: VT11131

Device series: 1X