Bosch Rexroth
www.boschrexroth.com
Search Search   Contact Contact   Sitemap Sitemap   Shopping basket Shopping basket   log on log on   

Amplifier module type VT-MRMA1-1  
VT-MRMA1-1-1X/V0/0
Material number : R900752430
  Description
Type VT-MRMA1 Amplifier module
Sequence number for types 1 Controlling (Z)DRS 6 DC motorized pressure reduction valves
Device series 1X Series 1X
Customer variant V0 Catalog variant
Option 0 Basic version

To top of page  
  Technical data
Design : Module
Method : Analogue
Supply voltage : 24 V DC
Valve current : 3,5 A
Input 1 : + / - 10 V
Input 2 : 4-20 mA
Connection : 12 terminals
Weight : 235.301

To top of page  
Suitable for valves
DRS 6...1X  
ZDRS 6...1X  

To top of page  


In Ihrem Browser ist JavaScript nicht aktiviert.
Es kann deshalb zu funktionalen Einschränkungen kommen.



 
© Bosch Rexroth AG
 
Product information

Description

Technical data

Product data sheet

Configuration documentation
Shopping basket

add to shopping basket
Project

open

Add
Configuration

Type: VT-MRMA1

Sequence number for types: 1

Device series: 1X

Customer variant: V0

Option: 0